IESNA:LM-63-2002
[TEST]P1504952
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-79)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (4000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21799
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 155.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16313.3 16255.7 16205.8 16070.8 15853.3 15557.5 15142.2 14531.7 13798.3 12978.1
12000.4 10871.5 9686.7 8565.5 7507.9 6570.7 5773.7 5078.9 4458.1 4275
3711 2964.6 2162.4 1336.2 748 503 310.4 154.8 65.3 27.5
14.6 13.8 12 9.5 6.9 3.4 0
